选择版本

选择版本

未找到结果。请清除搜索并重试。

LMR51610-DESIGN-CALC

LMR51610-DESIGN-CALC

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: A1
发布日期: 2023-10-20
产品
DC/DC converters
LMR51610 — 具有 4.5V 到 65V 1A 同步降压和 25µA 静态电流的 SIMPLE SWITCHER® 电源转换器

发布信息

Welcome to the LMR51610 Synchronous Buck Converter Design Tool. This tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LMR51610 LMR51606  synchronous buck DC/DC converter. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.