选择版本
LM851772-QUICKSTART-CALC
LM851772 BuckBoost Quickstart Calculator Tool
产品
直流/直流控制器
硬件开发
评估板
发布信息
The LM851772 BuckBoost Quickstart Calculator tool supports you defining the power stage using the LM851772 and to select the required external components.
新增功能
- Adjusted Vout range check according datasheet values
- Added Additional Info page
- Fixed calculation of Rcs sense resistor power loss
- Merged in devices with same power stage architecture
- Added calculation for Cable Drop Compensation
- Improved calculation of slope compensation impact on loop stability
- Updated R_CFG bit descriptions for LM251772, LM251772-Q1, LM34938-Q1 and LM851772-Q1
- Added checkers with error highlighting (UVLO, max inductor current)