选择版本

选择版本

未找到结果。请清除搜索并重试。

LM76005-DESIGN-CALC

LM76005 设计计算器

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: A1
发布日期: 2024-5-7

LM76005(-Q1) Synchronous Buck Converter Design Tool

SHA-256 校验和
产品
DC/DC converters
LM76005 — 3.5V 至 60V、5A 同步降压转换器 LM76005-Q1 — 3.5V 至 60V、5A 同步降压稳压器

发布信息

Welcome to the LM76005(-Q1) Synchronous Buck Converter Design Tool. This stand-alone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM76005(-Q1) synchronous buck DC/DC converter. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.