选择版本

选择版本

未找到结果。请清除搜索并重试。

LM25139-DESIGN-CALC

LM25139 Quick Start Design Calculator

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: LM25139-CALC
发布日期: 2025-10-10
产品
直流/直流控制器
LM25139 — 采用先进展频技术的 42V 输入低 Iq 降压控制器,可实现低 EMI LM25139-Q1 — 采用先进展频技术的汽车级 42V 输入低 Iq 降压控制器,实现低 EMI

发布信息

This excel file contains the component calculator for use with the LM25139 and LM25139-Q1 controllers. Please download this calculator to estimate stability and efficiency for your application conditions. Macros are recommended to be enabled to easily change compensation component values.

新增功能

  • Calculates appropriate components for the LM25139 and LM25139-Q1
  • Includes stability and efficiency estimator
  • Checks the application for validity according to the datasheet
  • Provides a quick overview for the chosen application design with the BOM & Schematic page