选择版本
LINUXDVSDKOMAP3530
用于 OMAP3530、OMAP3525 的 Linux 数字视频软件开发套件 (DVSDK)
Code Sourcery ARM GCC Tool Chain
DVSDK 4.00 Additional sources ISO image [optional]
TMS320DM365 DVSDK 4.00 Installer
OMAP3530 DVSDK 4.00 Installer
WLAN/Bluetooth applications and drivers
TMS320DM3730 DVSDK 4.00 Installer
WLAN/Bluetooth applications and drivers
OMAPL138 DVSDK 4.00 Installer
文档
TMS320DM365 DVSDK 4.00 Release Notes
TMS320DM365 DVSDK 4.00 Quick Start Guide
OMAP3530 DVSDK 4.00 Release Notes
OMAP3530 DVSDK 4.00 Quick Start Guide
TMS320DM3730 DVSDK 4.00 Release Notes
TMS320DM3730 DVSDK 4.00 Quick Start Guide
OMAPL138 DVSDK 4.00 Release Notes
OMAPL138 DVSDK 4.00 Quick Start Guide
发布信息
There is a US $17 shipping and handling fee associated with receiving the CD.
Please note if you are having difficulties with the download see: