选择版本
DLPC964-APPS-FPGA-FW
DLPC964 Apps FPGA Configuration Firmware
产品
DLP 控制器和驱动器
硬件开发
评估板
发布信息
Included in the DLPC964-APPS_FPGA-FW.zip file are:
1 - The readme.txt file
2- The Apps FPGA ZCU102 VHDL code for the DLPC964 Controller
3 - The application FPGA appstop.mcs file for programming the ZCU102 by flash memory using Vivado.
4 - The application FPGA appstop.bit file for programming the ZCU102 by bitstream loading using Vivado.
新增功能
- Versions 1.0 and 1.1 are for the Virtex-7 VC-707 Apps FPGA
- Version 2.0 is for the Zynq UltraScale+ ZCU102 Apps FPGA