选择版本
CCSTUDIO
Code Composer Studio™ integrated development environment (IDE)
Link to Windows Installer for Code Composer Studio IDE (all features, devices)
Link to Linux Installer for Code Composer Studio IDE (all features, devices)
Link to Mac Installer for Code Composer Studio IDE (all features, devices)
文档
Feature Overviews, App Notes and How-to Articles
Complete User's Guide
TI Resource Explorer
Code Composer Studio Manifest
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
- Installation instructions
- System Requirements
- Update Status: This release will not be available as an update.
- Download older releases
新增功能
- New/Notable In This Release (7.4.0.00015):
- Release notes
- Installs on Ubuntu 17.10. Requires libgconf-2-4 dependency that can be installed with the following command: sudo apt-get install libgconf-2-4
- C2000 Flash Enhancements and Bug Fixes
- New features (checksum calculation) and bug fixes (PLL config, Pdelay, error messages)
- Bug fixes (error messages)
- Wait State backup and restore
- EMU17_M11 7.0.100.0
- Jxbrowser startup improvements
- powerSUITE support enhancements
- Many bug fixes
- Robustness improvements
- PGA v1.0.2
- C2000 v4.2.2.0
- CC2538 v2.00.3.0x
- CC26xx v3.2.1.00
- MSP GCC v6.4.0.32
- C6000 v8.2.2
- MCU Compilers v16.9.6 LTS