选择版本
CCSTUDIO
Code Composer Studio™ integrated development environment (IDE)
Link to Windows single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to Linux single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to mac OS single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to Windows on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Link to Linux on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Link to mac OS on-demand (web) installer for Code Composer Studio IDE (all features, devices)
文档
Link to Manifest
CCS 12.1.0 Release Notes
发布信息
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.
- Installation instructions
- System Requirements
- Update Status: This release will be available as an update to CCS 12.0.0
- Windows 32bit is not supported with CCSv12. If you are using a 32bit Windows System please use CCSv8.3.1 or earlier.
- XDS510 class debug probes are not supported with CCSv12. Support for XDS510 class probes was deprecated years ago for Linux and macOS. If you need to use one of these older probes please use CCSv8.3.1 or earlier.
新增功能
- Please refer to the release notes