选择版本

选择版本

未找到结果。请清除搜索并重试。

CCSTUDIO-THEIA

Code Composer Studio™ Theia v1.x。有关最新版本,请参阅 CCSTUDIO。

选择版本
未找到结果。请清除搜索并重试。
版本: 1.3.1
发布日期: 2024-2-13

Link to Windows single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for Low Power Connectivity.

SHA-256 校验和

Link to Linux single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for Low Power Connectivity.

SHA-256 校验和

Link to OS X single file (offline) installer for Code Composer Studio Theia for production use with MSPM0 and MSP430 devices and evaluation for Low Power Connectivity.

SHA-256 校验和

发布信息

What’s New

  • V1.3.1 is a maintenance release to address issues related to multi-core debug and C2x core trace. No new features are included.

Bug Fixes

  • Prevent the selected debug context from unexpectedly changing on a multi-core device.
  • The trace view may become blank when switching cores on a multi-core device.
  • It may not be possible to start a debug session on older MacOS versions (v11 and earlier).
  • For devices that support “fake standby”, it may not be possible to run the target once this mode is entered.
  • Updated MSPM0 device support package.

Known Issues  

  • PC Hibernation affects CCS Theia inter-process communication with Resource Explorer opened. You may see a message “Error communicating with Cloud Agent “. Also, a notification panel in bottom right will be shown indicating that CCS Theia has gone offline. Please choose Restart option to restart CCS Theia and re-establish IPC communication.   

General Information

  • New Theia-IDE based IDE:
  • Simple, easy-to-use environment
  • Compatible with VS Code® extensions:
  • You may need to configure proxy settings to access open-vsx.org where Theia enabled extensions are hosted.
  • Source code navigation.
  • Debug views such as breakpoints, callstack, variables, registers, memory and graphs.
  • Target Configuration View
  • Project-less debug support
  • New features are being added with every release, please check What’s New section for details.

Compatibility:

  • Project System is fully compatible with existing Code Composer Studio projects, meaning that existing projects (or example projects in SDKs) can be imported into CCS Theia. Workspaces are not compatible.
  • Simply import your existing projects or examples from the SDK and get started
  • Debug: Project based debugging is supported by providing same single click Debug Active Project action as in CCS 12.x. Project-less debug, ability to start a debug session from target configuration file (ccxml) is supported.  
  • Workspace: CCS Theia is using different underlying framework as such workspaces are not compatible between CCS products based on Eclipse. However, projects are fully compatible.
  • CCS Theia supports ability to open a folder that holds CCS Projects or open a folder where projects should reside.
  • Similar to VS Code, CCS Theia can open multiple distinct folders that hold projects. This is documented in VS Code as multi-root workspace. However, project names need to be unique across different folders.

Compilers

  • TI CLANG 3.2.1 LTS, C2800 Compiler Tools v22.6.1 and MSP430 Compiler Tools v21.6.1.LTS compilers are bundled

Device Support

  • MSPM0: Recommended for production development.
  • MSP430:  Recommended for production development
  • Wireless connectivity (not WiFi): Optional
  • C2000: Evaluation, not recommended for production development.

新增功能

  • V1.3.1 is a maintenance release to address issues related to multi-core debug and C2x core trace. No new features are included.