选择版本
CCSTUDIO-THEIA
Code Composer Studio™ Theia v1.x。有关最新版本,请参阅 CCSTUDIO。
LInk to Windows single file (offline) installer for Code Composer Studio Theia (limited features with MSPM0 device support)
LInk to Linux single file (offline) installer for Code Composer Studio Theia (limited features with MSPM0 device support)
LInk to OSX single file (offline) installer for Code Composer Studio Theia (limited features with MSPM0 device support)
发布信息
Bug Fixes
- Resolved “Couldn’t start client Clang Language Server” and/or “Command clangd.applyFix already exists” error message appears at CCS Theia start or when performing action in project explorer.
- Resolved “Can not find git executable” error notification if host operating system does not have git installed on the system.
Known Issues
- Switching to a different folder (i.e. File->Open Folder) or switching to a different workspace file may trigger an offline error(shown in bottom status bar).
Workaround: Perform View->Window Reload action.
General Information
New Theia-IDE based IDE:
- Simple, easy-to-use environment
- Compatible with VS Code® extensions:
- You may need to configure proxy settings to access open-vsx.org where Theia enabled extensions are hosted.
- Source code navigation:
- Debug views (breakpoints, callstack, variables, registers, memory)
- New features are being added with every release, please check What’s New section for details.
Compatibility:
- Project System is fully compatible with existing Code Composer Studio projects, meaning that existing projects (or example projects in SDKs) can be imported into CCS Theia. Workspaces are not compatible.
- Simply import your existing projects or examples from the SDK and get started
- Debug: Project based debugging is supported by providing same single click Debug Active Project action as CCS 12.x and before.
- Workspace: CCS Theia is using different underlying framework as such workspaces are not compatible between CCS products based on Eclipse. However, projects are fully compatible.
- CCS Theia supports ability to open a folder that holds CCS Projects or open a folder where projects should reside.
- Similar to VS Code, CCS Theia can open multiple distinct folders that hold projects. This is documented in VS Code as multi-root workspace. However, project names need to be unique across different folders.
Compilers
- TI CLANG 2.1.3 LTS compiler is bundled
Device Support
- MSPM0
新增功能
- Theia IDE update to v1.36
- Project system : Specify link order, create edit delete build configurations
- Target Configuration view : Manage target configuration files (i.e. ccxml ) and start debug sessions
- Configure source lookup paths to enable source debugging (stepping, breakpoints)
- Adjust debugger properties through debug view
- Program/Symbol load/reload actions with recently loaded quick list
- Target Configuration file editor: select devices/boards, debug probes and adjust their properties.
- Improvements to project wizard with ability to rename project being imported.
- Support for basic examples while CCS Theia is running without internet connection