选择版本
C6000-CGT
C6000 code generation tools - compiler
Windows Installer for C6000 CGT
MacOS Installer for C6000 CGT
Linux Installer for C6000 CGT
ARM-A8 Installer for C6000 CGT
文档
C6000 Compiler User Guide
C6000 Assembly Language Tools User Guide
发布信息
This is a release for the C6000 Code Generation Tools (CGT) containing new features and enhancements. The C6000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop C/C++ applications for C6000 processors.
新增功能
- Supports the C++14 Standard ISO/IEC 14882:2014; C++03 is no longer supported