选择版本

选择版本

未找到结果。请清除搜索并重试。

C6000-CGT

C6000 code generation tools - compiler

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 8.3.15
发布日期: 2026-6-16

发布信息

This is a release for the C6000 Code Generation Tools (CGT) containing new features and enhancements. The C6000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop C/C++ applications for C6000 processors. This C6000 compiler release is a "Long-Term Support" (LTS) release.

新增功能

  • Supports the C11 Standard ISO/IEC 9889:2011
  • Supports detection of floating point division by zero
  • See the README.html file for more details