选择版本

选择版本

未找到结果。请清除搜索并重试。

C6000-CGT

C6000 code generation tools - compiler

选择版本
未找到结果。请清除搜索并重试。

Windows Installer for C6000 CGT

SHA-256 校验和

MacOS Installer for C6000 CGT

SHA-256 校验和

Linux Installer for C6000 CGT

SHA-256 校验和
lock = 需要出口许可(1 分钟)

文档

C6000 Compiler User Guide

C6000 Assembly Language Tools User Guide

C6000 CGT - Closed Defects

发布信息

This is a maintenance update release for the C6000 Code Generation Tools (CGT). The C6000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on C6000 core processors.

新增功能

The C6000 CGT v7.4.24 release requires CCS v4 or later; it is not compatible with CCS v3. New features available in the C6000 Code Generation Tools starting with release v17.4.0 include:

  • Support for OpenMP 3.0 (an MCSDK version 2.1 or later must be used to run an OpenMP application)
  • Thread-local storage
  • Thread-safe RTS library capability
  • Performance advice for novice DSP programmers
  • Automatic load speculation (auto -mh capability)
  • C99 floating point Complex type support (float _Complex, double _Complex, long double _Complex)
  • Pack pragma