选择版本
C6000-CGT
C6000 code generation tools - compiler
Windows Installer for C6000 CGT
MacOS Installer for C6000 CGT
Linux Installer for C6000 CGT
文档
C6000 Compiler User Guide
C6000 Assembly Language Tools User Guide
C6000 CGT - Open Defects
C6000 CGT - Closed Defects
发布信息
This is a maintenance update release for the C6000 Code Generation Tools (CGT). The C6000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C source code for loading and running on C6000 core processors.
新增功能
New features available in the C6000 Code Generation Tools starting with release v7.4.0 include:
- Support for OpenMP 3.0 (an MCSDK version 2.1 or later must be used to run an OpenMP application)
- Thread-local storage
- Thread-safe RTS library capability
- Performance advice for novice DSP programmers
- Automatic load speculation (auto -mh capability)
- C99 floating point Complex type support (float _Complex, double _Complex, long double _Complex)
- Pack pragma