选择版本

选择版本

未找到结果。请清除搜索并重试。

C2000-CGT

C28x/CLA code generation tools (CGT) - compiler

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 25.11.1.LTS
发布日期: 2026-5-22

发布信息

This is a long-term support release of the C28x/CLA Code Generation Tools (CGT) containing new enhancements and features. The C28x/CLA CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on C28x/CLA core processors.

新增功能

  • EABI is now enabled by default
  • C28 performance improvements
  • LFU improvements
  • Enabled support for attribute((constructor(priority))
  • Linker Command File Size-Based align(power2) Operator
  • Hex utility warning for --binary without --image
  • Include Linker Command Line in Linker-Generated XML Link Information File