选择版本
C2000-CGT
C28x/CLA code generation tools (CGT) - compiler
发布信息
This is a long-term support release of the C28x/CLA Code Generation Tools (CGT) containing new enhancements and features. The C28x/CLA CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on C28x/CLA core processors.
新增功能
- C28 performance improvements:
- interrupt save/restore efficiency improvement
- reducing register spilling
- keeping global float/double variables in registers
- additional if-conversion use cases
- RTS library routine fmodf() now has faster tmu, relaxed fp_mode implementation using __fmodf intrinsic
- CLA support enabled for generating MMACF32||MMOV32
- New option --fp_single_precision_constant treats unsuffixed floating point constants as 32-bit
- Hex tool new options: --boot_align_sect and --boot_block_size=size