选择版本
C2000-CGT
C28x/CLA code generation tools (CGT) - compiler
Windows Installer for C2000 CGT
MacOS Installer for C2000 CGT
Linux Installer for C2000 CGT
文档
C2000 Compiler User Guide
C2000 Assembly Language Tools User Guide
C2000 CGT - Open Defects
C2000 CGT - Closed Defects
发布信息
This is a short-term support release of the C2000 Code Generation Tools (CGT) containing new enhancements and features. The C2000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C source code for loading and running on C2000 core processors.
新增功能
Available in release 17.9.0.STS:
- CLA code size improvements
- C ABI compatibility
- Optimization of volatile bitfield asignments
- Prefer direct addressing with --cla_support=cla[12] option
- Improved stack usage with inline functions