选择版本

选择版本

未找到结果。请清除搜索并重试。

BQ-KEY-PACKAGER-SW

Key packager software for battery fuel (gas) gauges

选择版本
未找到结果。请清除搜索并重试。

BQKEYPACKAGER GUI

lock = 需要出口许可(1 分钟)
硬件开发
评估板
BQ40Z50EVM-561 1 节、2 节、3 节和 4 节锂离子电池组管理器评估模块

发布信息

Overview

Several TI Fuel Gauge products support authentication for anti-counterfeit protection of battery packs. The selection of the battery authentication scheme between SHA and ECC is left to the user to decide. bqKeyPackager is provided to package the key, and bqKeyProgrammer is provided to program the key onto the selected gauge. The purpose of these two standalone tools is to allow an OEM to encrypt authentication keys in a file and send to a packmaker. The packmaker can then use this file as the data source for bqKeyProgrammer to program the key(s) into a gauge. The key will not be visible to the packmaker.

Features

  • Supports multiple TI gauge devices that support authentication
  • Supports SHA1, SHA256, and ECC key packaging depending on the device
  • Keeps key hidden from packmaker for additional security in the manufacturing process