Get started on CC330x with Linux OS
Select a platform
BP-CC3301 — SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
M2-CC3301 — SimpleLink™ CC3301 Wi-Fi 6 和低功耗 Bluetooth® M.2 卡插件模块
BP-CC3301 — SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
BEAGL-BONE-BLACK — BeagleBone® Black, community-supported development platform based on Sitara™ AM335x ARM® Cortex®-A8 Processor
SK-AM62B-P1 — AM62x Starter Kit EVM with PMIC
BP-CC33-BBB-ADAPT — 适用于 BeagleBone Black 开发平台的 BP-CC33xx 接口适配器
CC33XX-LINUX-MPU — CC33xx device driver source for MPUs running Linux OS.
CC33XX-LINUX-MPU — CC33xx device driver source for MPUs running Linux OS.
产品
Wi-Fi 产品
硬件开发
接口适配器
评估板
文档
发布信息
Click on the links in the table above to download. The CC33xx Linux device driver delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
CC33XX-LINUX-AM335 — CC33xx device driver source for AM335x Sitara™ processor
CC33XX-LINUX-AM335 — CC33xx device driver source for AM335x Sitara™ processor
CC33XX Linux Driver Linux Installer
CC33XX Linux Driver Windows Installer
CC33xx Driver LINUX AM335 Yocto - SD card image
产品
Wi-Fi 产品
硬件开发
评估板
接口适配器
文档
CC33XX Linux Driver Release Notes
CC33XX Linux Driver Manifest
发布信息
Click on the links in the table above to download. The CC33xx device driver for AM335x Sitara™ processor delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
CC33XX-LINUX-AM62 — CC33xx device driver source for AM62x Sitara Processor
CC33XX-LINUX-AM62 — CC33xx device driver source for AM62x Sitara Processor
AM62x-CC33xx Linux x64 Installer
产品
Wi-Fi 产品
硬件开发
接口适配器
评估板
文档
发布信息
Click on the links in the table above to download. The CC33xx device driver for AM62 Sitara™ processor delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx
SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx
SimpleLink WiFi ToolBox Ubuntu 18.04 Installer
SimpleLink WiFi ToolBox Windows Installer
SimpleLink WiFi ToolBox Ubuntu 20.04 Installer
产品
Wi-Fi 产品
硬件开发
接口适配器
评估板
文档
SimpleLink WiFi ToolBox Release Notes
SimpleLink WiFi ToolBox Manifest
发布信息
Click on the links in the table above to download. The SimpleLink Wi-Fi Toolbox delivers a collection of tools to help develop and test connected applications on Texas Instruments Wi-Fi Companion-IC devices.