TUSBWINVCP
TI 虚拟 COM 端口 Windows 驱动程序和固件
TUSBWINVCP
概述
Texas Instruments Virtual COM Port (VCP) Driver/Firmware in conjunction with the TUSB3410 device provides a simple turnkey software solution for USB-to-serial bridge applications. The TUSB3410 can be used to implement flexible full-speed USB-to-serial bridging applications, including USB/RS232, USB/RS485, USB/IrDA, and others.
The free downloadable TUSBWINVCP software package provides a Windows WDF driver and TUSB3410 (or TUSB5052) application firmware for Windows XP, Windows Vista, and Windows 7 environments. The TUSBWINVCP software package along with the TUSB3410UARTPDK hardware tool will enable rapid evaluation of the TUSB3410 as a USB-to-RS-232 Bridge.
Download & Register (To Receive Update Notifications via e-mail)
swrc094.zip (11MB) - contains TUSBWINVCP_WDF-Single_Driver_v3-2.exe, includes a Microsoft WHQL Certified VCP driver for Windows XP, VISTA, & Windows 7 and TUSB3410 device firmware.
The source code is not downloadable, but rather, all requests for the source code must be reviewed prior to the code being supplied. To submit a request for the source code please send an e-mail to usb@ti.com and the product team will follow-up with the requestor.
特性
- COM Port Driver for Windows XP, Windows Vista, & Windows 7
- Two versions of firmware. One for use in the EEPROM and one for use via USB download
- Linux drivers are also available from third party Brimson Labs - see the Third Party Tool Folder TUSB-3P-LNXVCP
下载
您可能需要的其他资源
SWRC094 — TUSBWINVCP_WDF-Single_Driver_v3.2.exe
SWRC094 — TUSBWINVCP_WDF-Single_Driver_v3.2.exe
发布信息
SLLC296 — TUSB5052 USB I2C Header Generator Utility for VCP Applications
SLLC296 — TUSB5052 USB I2C Header Generator Utility for VCP Applications
发布信息
支持的产品和硬件
评估板
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 应用手册 | USB/Serial Applications Using TUSB3410 VCP Software (Rev. F) | 2011年 6月 8日 | |||
应用手册 | TUSBWINVCP Customization Guide | 2011年 6月 17日 | ||||
应用手册 | TUSB3410及VCP 软件的 USB/串行接口应用 (Rev. E) | 最新英语版本 (Rev.F) | 2008年 8月 5日 |