TPS82085EVM-672
集成感应器的 3A 降压转换器评估模块
TPS82085EVM-672
概述
The TPS82085EVM-672 is designed to help the user easily evaluate and test the operation and functionality of the TPS82085. The EVM converts up to a 6-V input voltage to a 1.2-V regulated output voltage at up to 3A of output current. The TPS82085 includes the IC and inductor to achieve a total solution size of 35 mm².
特性
- Up to 6V Input Voltage Range
- 1.2V Output Voltage
- 3A Output Current
- 35 mm² total solution size
- 1.45 mm (maximum) total solution height
Power modules (integrated inductor)
设计文件
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS82085EVM-672 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | TPS82085EVM-672 User's Guide (Rev. B) | 2015年 9月 25日 |