TPS65320-Q1-SMPS-CAL-TOOL

TPS65320-Q1-SMPS-CAL-TOOL

下载

概述

TPS65320-Q1 Switching Mode Power Supply Component Calculation Tool helps design the power stage and compensation network for DC/DC converter. It is also a great assistance for getting a deeper understanding of the AC response analysis for TPS65320-Q1

This worksheet includes two segments:

1. Recommendation: Calculate the minimum requirements for different components to guarantee the input voltage, output voltage or other parameters can meet the design specifications. A user configurable table is provided to be filled in selected components by designer. All calculated results will be shown in the "Estimated Specifications" table.

2. Compensation: This worksheet offers AC analysis of TPS65320-Q1, the AC model can be found from page 14 to page 17 on datasheet. Suggested selection of components is shown in the "Chosen Value" column. User is also freely to put in other values to carry out a specified design. Comparison metric is also provided to give a glance for phase margin and cross over frequency with different compensation networks.

下载 观看带字幕的视频 视频

下载

计算工具

TPS65320-Q1-SMPS-CAL-TOOL — TPS65320-Q1 Switching Mode Power Supply Component Calculation Tool

支持的产品和硬件

支持的产品和硬件

产品
多通道 IC (PMIC)
TPS65320-Q1 — 采用 280mA 自动拉电流 LDO 稳压器的汽车类 3.6V 至 36V 3.2A 降压转换器 TPS65320D-Q1 — 采用 280mA 自动拉电流 LDO 稳压器的汽车类 3.6V 至 36V、3.2A 降压转换器
下载选项

TPS65320-Q1-SMPS-CAL-TOOL — TPS65320-Q1 Switching Mode Power Supply Component Calculation Tool

close
最新版本
版本: 01.00.00.00
发布日期: 2013-3-24
产品
多通道 IC (PMIC)
TPS65320-Q1 — 采用 280mA 自动拉电流 LDO 稳压器的汽车类 3.6V 至 36V 3.2A 降压转换器 TPS65320D-Q1 — 采用 280mA 自动拉电流 LDO 稳压器的汽车类 3.6V 至 36V、3.2A 降压转换器

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/slyu011 or www.ti.com.cn/lit/xx/slyu011/slyu011.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLYU011. Please update any bookmarks accordingly.

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。

视频