TPS6114XEVM-SW
TPS6114x 评估模块用软件
TPS6114XEVM-SW
概述
The TPS61145/6/7 EVM Software provides a software interface for the TPS61145/6/7 EVM boards. Use this software to change the TPS61145/6/7 IC registers via the USB Interface Adapter.
特性
The software checks for new updates when started (Microsoft Internet Explorer 6 required).
Software Requirements:
- Microsoft Windows 2000 or Newer Operating System
- Microsoft .Net Framework 2.0 NOTE: It is advised to install this component independently. This EVM software will attempt to install it if it's not already installed, but it might require a restart of your system.
- Microsoft Internet Explorer 6This is required for receiving automatic updates to the EVM software.
Hardware Requirements:
- Personal Computer with USB port
- USB Interface Adapter
下载
支持软件