TPS57114EVM

TPS57114EVM

立即订购

概述

The TPS57114-Q1 DC/DC converter is designed to provide up to a 4A output from an input voltage source of 2.95 V to 6 V. This evaluation module is designed to demonstrate the small printed-circuit-board (PCB) areas that may be achieved when designing with the TPS57114-Q1 regulator. The switching frequency is externally set at a nominal 2000 kHz. The high-side and low-side MOSFETs are incorporated inside the TPS57114-Q1 to achieve high efficiencies and to keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC) and have been selected to optimize the transient performance of the device. An external divider allows for an adjustable output voltage. Additionally, the TPS57114-Q1 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 7 V for the TPS57114EVM.

特性
  • Adjustable output voltage (down to 0.8 V)
  • Adjustable slow start time
  • Adjustable undervoltage lockout
  • 2 MHz switching frequency (adjustable down to 200 kHz)
  • Optimized for fast load transient response
DC/DC converters
TPS57114-EP — 2.95V 到 6V 输入、3.5A 输出、2MHz 同步降压开关 TPS57114C-Q1 — 汽车 2.95V 至 6V、4A、2MHz 同步降压转换器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS57114EVM — TPS57114EVM - 2.95V 至 6V 输入、4A、2MHz 同步降压 DCDC 转换器评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

TPS57114EVM — TPS57114EVM - 2.95V 至 6V 输入、4A、2MHz 同步降压 DCDC 转换器评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* EVM 用户指南 TPS57114EVM User's Guide 2013-11-14
证书 TPS57114EVM EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。

视频