TPS546D24AEVM

2phase EVM for TPS546D24A

TPS546D24AEVM

立即订购

概述

The TPS546D24AEVM-2PH evaluation module (EVM) is a two-phase buck converter with two TPS546D24A devices. The TPS546D24A device is a stackable synchronous buck with PMBus interface that can operate from a nominal 2.95-V to 16-V supply. The device allows programming and monitoring via the PMBus interface.

特性
  • 2x stacked devices with current sharing
  • Selectable internal compensation
  • PMBus programmable switching frequency from 225 kHz to 1.5 MHz
  • PMBus telemetry for VOUT, IOUT and internal die temperature
  • Adaptive voltage scaling (AVS) and margining
  • Remote differential remote sensing with internal FB divider for <1% total VOUT error from -40°C to 150°C TJ
降压转换器(集成开关)
TPS546D24A 2.95-V to 16-V, stackable 40-A synchronous SWIFT™ buck converter with pin-strapping and PMBus
下载

立即订购并开发

评估板

TPS546D24AEVM-2PH – Fixed frequency synchronous buck converter 2-phase evaluation module

应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* 用户指南 Stacking TPS546D24A Two-Phase Evaluation Module 2019年 7月 30日
更多文献资料 TPS546D24AEVM-2PH EU Declaration of Conformity (DoC) 2019年 12月 4日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频