TMP117 数字温度传感器评估模块
TMP117EVM
此产品已上市,且可供购买。 可提供某些产品的较新替代品。

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon

描述

Improving on the TMP116 family of high-accuracy temperature sensors, the TMP117 provides up to ±0.1°C accuracy over the entire range of human body temperature (30°C to 42°C) and ±0.2°C accuracy over its whole operating range of -55°C to 150°C, making it the world’s leading ultra-high-precision temperature sensor. Designed as a pin-to-pin compatible replacement for the TMP116, the TMP117 provides 16-bits of temperature data with each reading, translating to a temperature resolution of 7.8125 m°C. The ultra-high accuracy of the TMP117 around human body temperatures makes it suitable for ASTME1112 and ISO-80601 compliant medical applications. The Texas Instruments TMP117EVM (Evaluation Module) provides the user a simple way to get started with the TMP117. The evaluation module and GUI are designed to provide the user with a quick setup to evaluate the TMP117 and gain familiarity with the device down to the bit-by-bit register level. The EVM also features a perforated break-out portion, which allows the user to separate the TMP117 and still utilize the MSP430 and GUI to interact with and configure the device. For detailed information about the EVM hardware and software installation, please see this document.  

特性
  • Provides GUI for simple and fast setup 
  • Perforated PCB allows sensor to be placed in user’s system
  • Provides best temperature accuracy measurement with 0.0078125°C resolution (16-bit)
  • Example of PCB layout for fast thermal response time
  • GUI runs online or through a desktop installation
  • Supports many platforms (web, windows, linux, osx)

包含项目

  • USB Cable
立即订购
器件型号 从德州仪器 (TI) 或第三方购买 结帐选项 状态

TMP117EVM:
TMP117 Digital Temperature Sensor Evaluation Board

$59.00(USD)


价格可能会不同



ACTIVE

TMP117EVM-GUI-WINDOWS:
TMP117 EVM GUI - Download for Windows

免费



无此商品 ACTIVE

TMP117EVM-GUI-LIVE:
TMP117 EVM GUI - evaluate with live online version or download (Safari, Chrome or Firefox)

免费



无此商品 ACTIVE

应遵守 TI 的评估模块标准条款与条件

技术文档
数据表 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 1264 2019年 5月 20日 下载英文版本 (Rev.B)
应用手册 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 1355 2018年 9月 10日
用户指南 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 2387 2018年 5月 30日
更多文献资料 (2)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 128 2019年 2月 21日
PDF 467 2018年 7月 26日
相关产品

TI 器件 (1)

器件型号 名称 产品系列
TMP117  模拟输出温度传感器,军用级,采用气密性 TO 封装  温度传感器和控制 IC 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章