TMS320C6416 DSP 入门套件 (DSK)
TMDSDSK6416
此产品已上市,且可供购买。 可提供某些产品的较新替代品。

描述/特性

技术文档

支持与培训

订购选项


另请参阅

View all related products


描述

The TMS320C6416 DSP Starter Kit (DSK) developed jointly with Spectrum Digital is a low-cost development platform designed to speed the development of high performance applications based on TI´s TMS320C64x DSP generation. The kit uses USB communications for true plug-and-play functionality.  Both experienced and novice designers can get started immediately with innovative product designs with the DSK´s full featured Code Composer Studio™ IDE and eXpressDSP™ Software which includes DSP/BIOS and Reference Frameworks.

The C6416 DSK tools  includes the latest fast simulators from TI and  access to the Analysis Toolkit via Update Advisor which  features the Cache Analysis tool and Multi-Event Profiler. Using Cache Analysis developers improve the performance of their application by optimizing cache usage. By providing a graphical view of the on-chip cache activity over time the user can quickly determine if their code is using the on-chip cache to get peak performance.

The C6416 DSK allows you to download and step through code quickly and uses Real Time Data Exchange (RTDX™) for improved Host and Target communications. The DSK utilities include Flashburn to program flash, Update Advisor to download tools, utilities and software and a power on self test and diagnostic utility to ensure the DSK is operating correctly.


The full contents of the kit include:

  • C6416 1 GHz DSP Development Board with 512K Flash and 16MB SDRAM
  • C6416 DSK Code Composer Studio™ IDE  including the Fast Simulators and access to Analysis Toolkit on Update Advisor
  • Quick Start Guide
  • Technical Reference
  • Customer Support Guide
  • USB Cable
  • Universal Power Supply
  • AC Power Cord(s)
  • MATLAB from The Mathworks 30 day free evaluation

Ordering Information: TMDSDSK6416-T includes a standard US power cord, TMDSDSK6416-TE version includes both UK & European power cords. 

特性

The DSK features the TMS320C6416 DSP, a 1 GHz device delivering up to 8000 million instructions per second (MIPs) and is designed for products that require the highest performing DSPs. The C6416 is based on the high performing TMS320C6400 DSP platform designed to needs of high-performing memory intensive applications such as networking, video, imaging, and most multi-channel systems. Other hardware features of the TMS320C6416 DSK board include:

  • Embedded JTAG support via USB
  • High-quality 24-bit stereo codec
  • Four 3.5mm audio jacks for microphone, line in, speaker and line out
  • 512K words of Flash and 16 MB SDRAM
  • Expansion port connector for plug-in modules
  • On-board standard IEEE JTAG interface
  • +5V universal power supply

Software - Designers can readily target the TMS32C6416 DSP through TI´s robust and comprehensive Code Composer Studio™ DSK development platform. The tools, which run on Windows© 2000 and Windows XP, allow developers to seamlessly manage projects of any complexity. Code Composer Studio features for the TMS320C6416 DSK include:

  • A complete Integrated Development Environment (IDE), an efficient optimizing C/C++ compiler assembler, linker, debugger, data visualization, a profiler, advanced  optimization tools, and a flexible project manager
  • DSP/BIOS™ real-time kernel
  • Target error recovery software
  • DSK diagnostic tool
  • "Plug-in" ability for third-party software for additional functionality

包含项目
  • Target board specific Code Composer Studio development tools
立即订购
器件型号 从德州仪器 (TI) 或第三方购买 结帐选项 状态

TMDSDSK6416-T:
TMS320C6416 DSP Starter Kit (DSK)

$512.47(USD)


价格可能会不同



ACTIVE

应遵守 TI 的评估模块标准条款与条件

技术文档
用户指南 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 127 2004年 7月 12日
更多文献资料 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 38 2019年 1月 2日
相关产品

TI 器件 (11)

器件型号 名称 产品系列
ADS8422  具有参考、伪双极和全差动输入的 16 位 4MSPS 并行 ADC  模数转换器 (ADCs) 
TMS320C6411  定点数字信号处理器  数字信号处理器(DSP) 
TMS320C6412  定点数字信号处理器  数字信号处理器(DSP) 
TMS320C6414  定点数字信号处理器  数字信号处理器(DSP) 
TMS320C6414T  定点数字信号处理器  数字信号处理器(DSP) 
TMS320C6415  定点数字信号处理器  数字信号处理器(DSP) 
TMS320C6415T  定点数字信号处理器  数字信号处理器(DSP) 
TMS320C6416  定点数字信号处理器  数字信号处理器(DSP) 
TMS320C6416T  定点数字信号处理器  数字信号处理器(DSP) 
TMS320DM640  视频/成像定点数字信号处理器  数字信号处理器(DSP) 
TMS320DM641  视频/成像定点数字信号处理器  数字信号处理器(DSP) 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章