TMDS243GPEVM 是一种原型评估模块,限量出售。
AM243x EVM 是一个独立的测试、开发和评估模块 (EVM),可使开发人员评估 AM243x 的功能并开发适用于各种应用的原型。
该 EVM 配备了 Sitara™ AM2434 处理器以及其他元件,使用户可以利用各种器件接口,包括工业以太网、标准以太网、PCIe、快速串行接口 (FSI) 等,从而轻松创建原型。AM2434 支持各种工业以太网协议,如 EtherCAT、EtherNet/IP 和 PROFINET。板载显示器利用 AM243x 的串行外设接口 (SPI) 端口,除了提供 LED 之外,还提供本地视觉输出的功能。板载电流测量功能可为功耗敏感型应用监视功耗。随附的 USB 电缆与嵌入式仿真逻辑配套,可以使用标准开发工具(例如 TI 的 Code Composer Studio™)进行仿真和调试。EVM 还提供直观的开箱即用指南以帮助工程师快速开始评估。
TMDS243GPEVM 是一种原型评估模块,限量出售。
类型 | 标题 | 下载最新的英文版本 | 日期 | |
---|---|---|---|---|
用户指南 | AM64x/AM243x GP EVM 用户指南 (Rev. D) | 下载英文版本 (Rev.D) | 2022年 2月 24日 | |
技术文章 | 5 ways high-performance MCUs are reshaping the industry | 2021年 7月 12日 | ||
更多文献资料 | AM243x EVM out-of-box experience | 2021年 7月 7日 | ||
白皮书 | Revolutionizing Performance in Real-time Control, Networking and Analytics withN | 2021年 6月 13日 | ||
白皮书 | Revolutionizing Performance in Real-time Control, Networking and Analytics withK | 2021年 6月 13日 | ||
证书 | TMDS243GPEVM EU Declaration of Conformity (DoC) | 2021年 5月 24日 | ||
白皮书 | 通过 Sitara™ AM2x MCU 彻底改变实时控制、网络和分析 | 下载英文版本 | 2021年 4月 6日 |
MCU PLUS SDK Windows Installer
MCU PLUS SDK Linux Installer
Documentation - START HERE
Documentation Only Package
Download CCS 11.2.0 Version for Windows or Linux
SysConfig Windows Installer
SysConfig Linux Installer
Thank you for your interest in the AM243x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
Link to Windows single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to Linux single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to macOS single file (offline) installer for Code Composer Studio IDE (all features, devices)
Link to Windows on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Link to Linux on-demand (web) installer for Code Composer Studio IDE (all features, devices)
Link to macOS on-demand (web) installer for Code Composer Studio IDE (all features, devices)
查看产品详情页,确认是否能提供支持
Feature Overviews, App Notes and How-to Articles
Complete User's Guide
The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.