TMCS1100EVM

Evaluation Module for TMCS1100

TMCS1100EVM

立即订购

概述

The TMCS1100EVM is a tool intended to facilitate rapid, convenient use of the TMCS1100, an isolated Hall-effect precision crrent sense monitor utilizing an external reference.  This evaluation module allows the user to push the max operating current through the Hall-input side while measuring the isolated output.  The fixture layout is not intended as a model for the target circuit, nor is it laid out for electromagnetic (EMI) testing. The TMCS1100EVM consists of a single PCB, breakable into 4 individual pieces to allow evaluation of  the different device variants.

特性
  • Evaluation of the TMCS1100Ax in all gain options
  • Test points to allow ease of acess to device pins
  • Large copper planes to help with heat dissipation
  • Large lug connectors to connect the EVM to large current carrying leads
霍尔效应电流传感器
TMCS1100 ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with external reference TMCS1100-Q1 符合 AEC-Q100 标准且具有外部基准的 ±600V 隔离式精密电流传感器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TMCS1100EVM — Evaluation Module for TMCS1100

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 4
类型 标题 下载最新的英文版本 日期
用户指南 TMCS1100EVM 用户指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 9月 15日
技术文章 How to use Hall-effect current sensors in telecom rectifiers and server PSUs PDF | HTML 2020年 5月 6日
证书 TMCS1100EVM EU Declaration of Conformity 2020年 2月 26日
证书 TMCS1100EVM EU Declaration of Conformity (DoC) (Rev. A) 2019年 6月 24日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频