TLK1221EVM

TLK1221EVM

立即订购

概述

The TLK1221 gigabit Ethernet transceiver provides for high-speed full-duplex point-to-point data transmissions.These devices are based on the timing requirements of the 10-bit interface specification by the IEEE 802.3Gigabit Ethernet specification. The TLK1221 supports data rates from 0.6 Gbps through 1.3 Gbps.

The primary application of these devices is to provide building blocks for point-to-point baseband data transmission over controlled-impedance media of 50 Ω. The transmission media can be printed-circuit boardtraces, copper cables or fiber-optical media. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The TLK1221 performs the data serialization, deserialization, and clock extraction functions for a physical layer interface device. The transceiver operates at 1.25 Gbps (typical), providing up to 1 Gbps of data bandwidth over a copper or optical media interface.

This device supports the defined 10-bit interface (TBI). In the TBI mode, the serializer/deserializer (SERDES) accepts 10-bit wide 8b/10b parallel encoded data bytes. The parallel data bytes are serialized and transmitted differentially at PECL-compatible voltage levels. The SERDES extracts clock information from the input serial stream and deserializes the data, outputting a parallel 10-bit data byte.

A comprehensive series of built-in tests is provided for self-test purposes, including loopback and pseudorandom binary sequence (PRBS) generation and verification.

The TLK1221 is housed in a high-performance, thermally enhanced, 40-pin QFN package. Use of this package does not require any special considerations except to note that the pad, which is an exposed die pad on thebottom of the device, is a metallic thermal and electrical conductor. It is required that the TLK1221 pad be soldered to the thermal land on the board as it serves as the main ground connection for the device.

The TLK1221 is characterized for operation from −40°C to 85°C.

This device uses a 2.5 V supply. The I/O section is 3.3 V compatible. With the 2.5 V supply, the chipset is verypower-efficient, dissipating less than 200 mW typical power when operating at 1.25 Gbps.

The TLK1221 is designed to be hot-plug capable. A power-on reset causes RBC0, RBC1, the parallel output signal terminals, TXP, and TXN to be held in the high-impedance state.

特性
  • 0.6 to 1.3 Gigabits Per Second (Gbps)Serializer/Deserializer
  • Low Power Consumption 250 mW (typ) at 1.25 Gbps
  • LVPECL-Compatible Differential I/O onHigh-Speed Interface
  • Single Monolithic PLL Design
  • Support For 10-Bit Interface
  • Fast Relock Times Less Than 256 ns (typ) Suitable for EPON/GEPON Applications suchas OLT and ONU Systems
  • Receiver Differential-Input Thresholds,200-mV Minimum
  • Industrial Temperature Range From −40°C to 85°C
  • IEEE 802.3 Gigabit Ethernet Compliant
  • Designed in 0.25 µm CMOS Technology
  • No External Filter Capacitors Required
  • Comprehensive Suite of Built-In Testability
  • 2.5 V Supply Voltage for Lowest-PowerOperation
  • 3.3 V Tolerant on LVTTL Inputs
  • Hot Plug Protection
  • 40-Pin 6 mm x 6 mm QFN PowerPAD™Package
其他接口
TLK1221 — 采用小型 40 引脚封装的千兆以太网串行器/解串器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TLK1221EVM — TLK1221EVM 评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

TLK1221EVM — TLK1221EVM 评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* EVM 用户指南 TLK1221 Ethernet Transceiver EVM 2007-9-27
证书 TLK1221EVM EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。

视频