软件
MMWAVE-MCUPLUS-SDK — 适用于 AWR2944 和 AM2732 的 mmWave SDK
The mmWave microcontroller (MCU) plus software development kit (SDK) is a collection of software packages that enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-MCUPLUS-SDK and companion packages to support your design needs.
MMWAVE-MCUPLUS-SDK is a (...)
支持的产品和硬件
产品
汽车毫米波雷达传感器
Arm Cortex-R MCU
硬件开发
评估板
MMWAVE-MCUPLUS-SDK — 适用于 AWR2944 和 AM2732 的 mmWave SDK
MMWAVE MCUPLUS SDK Windows Installer
MMWAVE MCUPLUS SDK Linux Installer
TI Gallery APP for configuring mmWave sensors and visualizing the point cloud objects by SDK demo.
Linux based Visualizer for configuring AWR2544 mmWave sensor and visualizing the 1D-FFT data sent over ethernet by SDK demo
产品
汽车毫米波雷达传感器
Arm Cortex-R MCU
硬件开发
评估板
文档
Release Notes for MMWAVE_MCUPLUS_SDK
User Guide for MMWAVE_MCUPLUS_SDK
Download CCS 12.6.0 Version for Windows or Linux
Download SysConfig 1.19.0 for Windows or Linux
Software Manifest of Components inside MMWAVE_MCUPLUS_SDK
发布信息
The MMWAVE MCUPLUS SDK enables the development of 2nd generation millimeter wave (mmWave) radar applications using TI mmWave sensors (see list of supported Platform / Devices).The SDK provides foundational components which will facilitate end users to focus on their applications.
最新信息
- AWR2544: OOB Demo enabled for 16-bit Network packet CRC configuration through CLI
- AWR2544: BSS Logger for OOB Demo (Refer section 4.11 of SDK User Guide)
- AWR2544: Enabled APLL Short Circuit ESM
- AWR2544: LwIP stack is upgraded to 2.2.0 version
- AWR2544: Multi-time domain gPTP(IEEE 802.1AS) support enabled in TSN stack
- AWR2544: Integrated to Device Firmware Package version 2.4.13.0
MMWAVE-MCUPLUS-SDK — mmWave SDK for AWR2944 and AM2732
毫米波微控制器 (MCU) 加上软件开发套件 (SDK) 构成软件包集合,用于实现 TI 毫米波传感器的应用评估和开发。此工具包括 MMWAVE-MCUPLUS-SDK 和配套包以支持设计需求。
MMWAVE-MCUPLUS-SDK 是统一的毫米波检测产品系列用软件平台,不仅设置简单,还可实现开箱即用的快速评估和开发。MMWAVE-MCUPLUS-SDK 是客户应用开发所需的第二代基础软件包,其中包括构建块、演示和示例。
汽车领域的演示应用是为前置远距离雷达、超短距离雷达、车内乘员检测等量身定制的应用。