THS1206M-EVM

THS1206M-EVM

立即订购

概述

This EVM can accommodate all eight devices of the THS1206 family of data converters. This family consists of high-speed, low power, 10 and 12-bit ADCs that operate from independent 5V, Avdd, and 3.0-5.25V, DVdd, supplies. Independent buffer supply, BVdd, eliminates the need for level-shifting circuitry when the device is used with low voltage host controllers. The family of converters includes two and four channel devices operating up to a maximum sampling rate of 8MSPS. The EVM layout shows the pin compatibility and upgrade path possibilities from the 10, two channel THS10082 to the 12 bit four-channel THS1206.

特性
  • Full-featured evaluation board for the THS1206 family of high-speed simultaneous sampling analog to digital converters
  • Analog inputs can be configured as single-ended or differential
  • Built-in reference
  • High-speed parallel interface
  • Compatible with the 5-6K Interface Card for use with a variety of DSP Starter kits
精密 ADC
THS1206 — 12 位、6MSPS ADC,四通道(可配置)、DSP/uP 接口、集成16x FIFO、信道自动扫描功能和低功耗模式
下载 观看带字幕的视频 视频

立即订购并开发

评估板

THS1206M-EVM — THS1206M 评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

THS1206M-EVM — THS1206M 评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* EVM 用户指南 Modular THS1206EVM User's Guide 2003-12-11
证书 THS1206M-EVM EU Declaration of Conformity (DoC) 2019-1-2
更多文献资料 THS1206M-EVM Readme Page Thank You Letter 2005-3-8
勘误表 Errata for SLAU104 EVM User's Guide 2004-3-16

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。

视频