SW-DK-TM4C129X

SW-DK-TM4C129X

下载

概述

The Tiva™ C Series TM4C129X Connected Development Kit is a versatile and feature-rich engineering platform highlighting the 120-MHz Tiva C series TM4C129XNCZAD ARM® Cortex™-M4 based microcontroller, including an integrated 10/100 Ethernet MAC + PHY as well as many other key features.

特性

Beyond the industry-leading Ethernet integration, this kit and its associated microcontroller (MCU) also showcases integrated features such as:

  • Color LCD interface
  • USB 2.0 OTG|Host|Device port
  • TI wireless EM connection
  • BoosterPack and BoosterPack XL interfaces
  • Quad SSI-supported 512-MB flash memory
  • MicroSD slot
  • Expansion interface headers
  • MCU high-speed USB ULPI port
  • Ethernet RMII and MII ports
  • External peripheral interface for memories, parallel peripherals, and other system functions
  • The kit also includes an In-Circuit Debug Interface (ICDI) and extensive software offerings that provide libraries for key functions, source code examples, and important utilities to allow professional engineers to build and debug C code-based solutions quickly and efficiently in one of the several supported integrated development environments (IDEs), including Keil, Mentor Embedded, IAR Systems, and Code Composer Studio™.

下载 观看带字幕的视频 视频

下载

代码示例或演示

SW-DK-TM4C129X — 适用于 TM4C 系列的 TivaWare™ TM4C129E 连接开发套件

支持的产品和硬件

SW-DK-TM4C129X — 适用于 TM4C 系列的 TivaWare™ TM4C129E 连接开发套件

close
最新版本
版本: null
发布日期: 2026-2-10

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。

视频