PMP8521
针对汽车应用的燃油质量传感器
PMP8521
概述
This reference design supports the supply and acts as an indicator for a fuel injector using the TPS61161-Q1, which the boost converter drives the input from 5V-12V to 30V output. The design is set to be efficient and accurate with flexible control and a precise reference voltage.
特性
- Wide input operating voltage from 2.7V to 18V
- Each 10 LEDs have up to 38V open LED protection
- Built-in soft start feature
- Flexible digital and PWM brightness control
- 200mV reference voltage with ±2% accuracy
- The device has up to 90% efficiency
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | PMP8521 Test Results | 2013年 9月 5日 |