采用 BJT 解放方案的高效 5V/1.5A 适配器(满足 DOE-VI 标准)
PMP4372
此产品已上市,且可供购买。 可提供某些产品的较新替代品。
请参阅相关参考设计和其他 TI 资源的重要声明和免责声明
描述
This reference design demostrates a low cost single PCB board solution for 5V1.5A adapter. By using primary side regulation (PSR) mode chip UCC28720 which drives bipolar power device, average efficiency >80% @230Vac is achieved. Output ripple <80mV, and Vo(min) >4.32V with 0~0.5A load transient. The overall size is limited in 43mm(L)X28mm(W)x16mm(H) and no load power is less than 20mW.