PMP22893
25W, 12V VIN to 200V VOUT, super boost reference design
PMP22893
概述
This reference design is a super boost able to take a standard 12V input and output 200V at 120mA. The power supply does this using a single boost stage and uses a coupled inductor to double the output voltage. The design is compact and reduces both size and cost by being a single stage design. It allows the use of LM51551 and does not violate the maximum duty cycle specifications. The efficiency is high overall for the super boost converter provides an optional disconnect FET that can effectively disconnect the input from the output to eliminate standby power in battery operated applications.
特性
- Low-cost design
- Small form factor
- Low standby power
- High-efficiency design
| 输出电压选项 | PMP22893.1 |
|---|---|
| 输入电压(最小值)(V) | 9 |
| 输入电压(最大值)(V) | 15 |
| 输出电压(标称值)(V) | 200 |
| Iout(最大值)(A) | .12 |
| 输出功率 (W) | 24 |
| 隔离/非隔离 | Non-Isolated |
| 输入类型 | DC |
| 拓扑 | Boost- Non Sync |
汽车
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 测试报告 | 25W, 12V VIN to 200V VOUT, Super Boost Reference Design | PDF | HTML | 2026-11-5 |