LTS-3P-LCDK

Lincoln Technology Solutions LCD kits for MPU evaluation boards and development kits

概述

Kit for evaluating LCD 10.1" LCD panels from Lincoln Technology Solutions that have been designed for maximum interoperability with the LVDS display output available on evaluation boards, single-board computers, and development kits for TI's AM6x family of Arm-based processors, starting with AM623 and AM625.

The LCD kits support connect either LCD185 or LCD217 to any of the following boards: SK-AM62, BEAGL-PLAY-SBC, PHYTC-3P-KIT-AM62. The PCB assemblies contained in this kit are LCD185, PCB-L0136, and PCB-L0152.

特性
  • 10.1-inch LCD panel with 1920 x 1200 resolution
  • Adapter board for interface and LED backlight power included in kit (PCB-L0136)
  • AC to USB (5V) power supply with USB-A to USB-C cable
  • Manually adjustable potentiometer for setting maximum screen brightness (up to 1000 nits)
  • Mounting holes for BEAGL-PLAY-SBC, PHYTC-3P-KIT-AM62
  • Mounting holes for SK-AM62 mechanical adapter board (PCB-L0152)
  • 40-pin FFC included for connecting to compatible MPU boards
下载 观看带字幕的视频 视频

立即订购并开发

LCDK185-101CT — Kit for evaluating 10.1-in 1920 x 1200 LCD with touchscreen and flush cover glass

LCDK217-101CT — Kit for evaluating 10.1-in 1920 x 1200 LCD with touchscreen and oversized cover glass

应遵守 TI 的评估模块标准条款与条件.

支持与培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。要在设计期间获得支持,请联系 Lincoln Technology Solutions.

视频

免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。