LP5907UV-2.8EVM
采用 DSBGA 封装的 2.8V 固定输出电压低压降稳压器评估模块
LP5907UV-2.8EVM
概述
The LP5907 is a linear regulator capable of supplying 250 mA output current. Designed to meet the requirements of RF/Analog circuits, the LP5907 device provides low noise, high PSRR, low quiescent current, and low line/load transient response figures. Using new innovative design techniques the LP5907 offers class-leading noise performance without a noise bypass capacitor and the ability for remote output capacitor placement.
The device is designed to work with a 1.0 µF input and a 1.0 µF output ceramic capacitor. (No Bypass Capacitor is required.)
The device is available in an ultra-thin micro SMD package. This device is available between 1.2V and 4.5V in 25 mV steps. Please contact Texas Instruments Sales for specific voltage option needs.
特性
- Stable with 1.0 µF Ceramic Input and Output Capacitors
- No Noise Bypass Capacitor Required
- Remote Output Capacitor Placement
- Thermal-overload and short-circuit protection
- -40°C to 125°C junction temperature range for operation
线性和低压降 (LDO) 稳压器
立即订购并开发
评估板
LP5907UV-2.8EVM/NOPB — 采用 DSBGA 封装的 2.8V 固定输出电压低压降稳压器评估模块
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2244 LP5907 DSBGA Evaluation Board Information (Rev. A) | 2013年 4月 30日 | |||
证书 | LP5907UV-2.8EVM/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
证书 | LP5907UV-2.8EVM/NO EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
应用手册 | LP5907-Q1 Pin FMEA (Rev. A) | 2015年 7月 16日 |