LP5907UV-1.8EVM

采用 DSBGA 封装的 1.8V 固定输出电压低压降稳压器评估模块

LP5907UV-1.8EVM

立即订购

概述

The LP5907 is a linear regulator capable of supplying 250 mA output current. Designed to meet the requirements of RF/Analog circuits, the LP5907 device provides low noise, high PSRR, low quiescent current, and low line/load transient response figures. Using new innovative design techniques the LP5907 offers class-leading noise performance without a noise bypass capacitor and the ability for remote output capacitor placement.

The device is designed to work with a 1.0 µF input and a 1.0 µF output ceramic capacitor. (No Bypass Capacitor is required.)

The device is available in an ultra-thin micro SMD package. This device is available between 1.2V and 4.5V in 25 mV steps. Please contact Texas Instruments Sales for specific voltage option needs.

特性
  • Stable with 1.0 µF Ceramic Input and Output Capacitors
  • No Noise Bypass Capacitor Required
  • Remote Output Capacitor Placement
  • Thermal-overload and short-circuit protection
  • -40°C to 125°C junction temperature range for operation
线性和低压降 (LDO) 稳压器
LP5907 具有低 IQ 和使能功能的 250mA、低噪声、高 PSRR、超低压降稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LP5907UV-1.8EVM/NOPB — 采用 DSBGA 封装的 1.8V 固定输出电压低压降稳压器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 标题 下载最新的英文版本 日期
* 用户指南 AN-2244 LP5907 DSBGA Evaluation Board Information (Rev. A) 2013年 4月 30日
证书 LP5907UV-1.8EVM/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日
证书 LP5907UV-1.8EVM/NO EU Declaration of Conformity (DoC) 2019年 1月 2日
应用手册 LP5907-Q1 Pin FMEA (Rev. A) 2015年 7月 16日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频