LMX2433EVAL
用于射频个人通信的 3.6 GHz 1.7 GHz PLLatinum 双路高频合成器
LMX2433EVAL
概述
The LMX2433SLE Evaluation Board simplifies evaluation of the LMX2433 3.6 GHz/1.7 GHz PLLatinum™ Dual High Frequency synthesizer. The board enables all performance measurements with no additional support circuitry.
The evaluation board consists of a LMX2433SLE device, RF and IF VCO modules, and RF and IF loop filters built by discrete components. The SMA flange mount connectors are provided for external reference input, RF and IF VCO outputs, and the power and grounding connection. A cable assembly is bundled with the evaluation board for connecting to a PC through the parallel printer port. By means of MICROWIRE™ serial port emulation, the Code Loader software included can be run on a PC to facilitate the LMX2433 internal register programming for the evaluation and measurement.
射频 PLL 与合成器
立即订购并开发
LMX2433EVAL/NOPB — 3.6 GHz 1.7 GHz PLLatinum Dual High Frequency Synthesizer for RF Personal Communications
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LMX2433EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | LMX2430/LMX2433/LMX2434 Evaluation Board User’s Guide (Rev. A) | 2013年 11月 26日 |