LM3445-EDSNEV
EDSNEV- 专门针对小型解决方案进行优化的 10W、非隔离 LM3445 评估板
LM3445-EDSNEV
概述
The evaluation board included in this shipment converts 85VAC to 135VAC input and drives five to thirteen series connected LED`s at the currents listed in the Evaluation Board Operating Conditions section. This is a two-layer board using the bottom and top layer for component placement. The board is surrounded by a larger area allowing for extra test points and connectors for ease of evaluation. The actual board size is contained inside the larger outer area and can be cut out for the smallest size possible. The evaluation board can be modified to adjust the LED forward current and the number of series connected LEDs. The topology used for this evaluation board eliminates the need for passive power factor correction and results in high efficiency and power factor with minimal component count which results in a size that can fit in a standard A19 Edison socket. This board will also operate correctly and dim smoothly using most standard triac dimmers. Output current is regulated within ±15% of nominal from circuit to circuit and over line voltage variation.
照明 LED 驱动器
立即订购并开发
LM3445-EDSNEV/NOPB — EDSNEV- 10W, non-isolated LM3445 evaluation board optimized for small solution size
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-2061 LM3445 A19 Edison Retrofit Evaluation Board (Rev. C) | 2013年 5月 1日 | |||
证书 | LM3445-EDSNEV/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |