LINUXSDK-AM1X
用于 AM1x 微处理器的 Linux 软件开发套件 (SDK)
LINUXSDK-AM1X
概述
The Linux Software Development Kit (SDK) for the AM1x Starter Kits provides a set of pre-tested system software components that enable OEMs to quickly develop applications based on the AM1x devices. This kit includes the Linux operating systems, middleware, device drivers, an application framework, and build tools. By making all the basic system software components immediately available, the Kit allows developers to focus on their application code, where they can add most differentiation. This software is free and does not require any run-time royalties.
Additional Information:
特性
The AM1x SDK combines all the software components and tools needed to begin development of Linux-based applications on the ARM, and includes the following:
- Linux Platform Support Package (PSP) - The PSP is available on the AM18x and AM17x Floating-Point Starter Kit at launch. This is a development kit based on the community-supported GNU/Linux. The SDK contains:
- Linux kernel derived from DaVinci git (http://git.kernel.org/?p=linux/kernel/git/khilman/linux-davinci.git;a=summary)
- U-Boot originated from http://git.denx.de/?p=u-boot.git;a=summary.
- A sample filesystem generated from another community project - Arago (http://arago-project.org).
- The information about baseline chosen for each of the component in the SDK is available in the release notes.
- The package does not contain a toolchain.
- GNU toolchain for ARM processors from CodeSourcery (http://www.codesourcery.com) is recommended.
- Linux Support Package (LSP) - The LSP contains the drivers for the on-chip peripherals for an AM1x device and EVM peripherals.
- Developers who require further technical details on the Linux drivers should click "Get Software", go to the software download page, and reference the Driver Data Sheet for the specific LSP.
- Bootloading
- Bootloading (u-boot) software to boot Linux from a variety of peripherals.
- Bootloading (u-boot) software to boot Linux from a variety of peripherals.
下载
软件开发套件 (SDK)
软件开发套件 (SDK)