INA216EVM

INA216EVM

立即订购

概述

The INA216EVM is intended to provide basic functional evaluation of this device family. The fixture layout is not intended to be a model for the target circuit, nor is it laid out for electromagnetic compatibility (EMC) testing. The INA216EVM allows the user to install a shunt resistor, and then connect both the common-mode voltage and load to develop the input voltage, or omit the shunt resistor and apply a differential voltage directly to the device input. This flexibility allows a user to test the device operation in a simulated manner as well as an actual application.

特性
  • Easy handling of the tiny WCSP-4 package
  • Easy access to all device pins
  • Space for optional input filtering capacitors and resistors as well as a prototype area for additional user defined circuitry
  • Space for shunt resistors of various footprints
  • Evaluation of all gain options through provided device boards.
模拟电流检测放大器
INA216 — 采用 WCSP 封装的 1.8V 至 5.5V、高精度电流感应放大器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

INA216EVM — INA216 Evaluation Module

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

INA216EVM — INA216 Evaluation Module

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* EVM 用户指南 INA216EVM User Guide 2011-8-26
证书 INA216EVM EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。

视频