DLPNIRSCANEVM
DLP® NIRscan™ 评估模块
DLPNIRSCANEVM
概述
The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer. This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box. The EVM features the DLP 0.45 WXGA NIR chipset - the first ever DLP chipset optimized for use with near-infrared (NIR) light. With DLP technology, spectrometers for use in the food, pharmaceutical, oil/gas and other emerging industries will be able to deliver lab performance levels in the factory and the field. Learn more about Spectroscopy.
Power supply sold separately.
特性
The DLP® NIRscan™ evaluation module includes the key features highlighted below. For mobile sensing, check out the DLP NIRscan Nano evaluation module. The table compares the key specifications of both evaluation modules.
High Performance EVM | MobileSensing EVM | |
Key Features | DLP NIRscan | DLP NIRscan Nano |
Evaluation Module (EVM) Usage | Benchtop/Portable | Battery |
Featured Digital Micromirror Device | DLP4500NIR | DLP2010NIR |
Micromirror Array Size (pixels) | 912 x 1140 | 854 x 480 |
Micromirror Pixel Pitch (µm) | 7.6 | 5.4 |
Micromirror Tilt Angle (degrees) | +/-12 | +/-17 |
EVM Wavelength Range | 1350 - 2490 nm | 900 - 1700 nm |
EVM Spectral Resolution | 12 nm | 10 nm |
EVM Max Scan Speed (kHz) | 4 | 2.88 |
EVM Signal-to-Noise Ratio | 30,000:1 (transmissive head) |
6,000:1 (reflective head) |
DLP NIRscan EVM AM335x Software: This software bundle includes the executable, source, and install files for the AM335x software which runs on the embedded processor in the DLP NIRscan EVM. This software implements the NIRscan spectrometer functionality. Version 2.0 is recommended as it adds the Slew Scan and Hadamard capabilities to the existing v1.0 feature set.
Description | Status | Version | Version Date | Download |
DLP NIRscan Software Bundle for Linux | Obsolete | 1.0.0 | 04/11/2014 | Download |
DLP NIRscan Software Bundle for Linux | Active | 2.0.0 | 8/15/14 | Download |
DLP NIRscan MicroSD Image for Windows | Active | 2.0.0 | 8/15/14 | Download |
AM335x Sitara ARM SDK | Active | 6.0 | Download |
- Spectrometer optical engine featuring DLP4500NIR DMD
- Single-element extended InGaAs detector
- Driver electronics featuring DLPC350 DMD controller, AM3358 processor and ADS1255 ADC
- Transmittance sampling module with halogen lamp
- Disposable cuvettes (3)
- Embedded Linux operating system and web server based on BeagleBone Black architecture
- Power supply sold separately.
近红外 (NIR) 芯片组
4-20mA 信号调节器
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |
---|---|---|---|---|
* | 用户指南 | DLP® NIRscan™ EVM User's Guide | 2018年 11月 1日 | |
* | 应用手册 | Optimizing the DLP® Spectrometer Signal Chain | 2016年 9月 14日 | |
* | 应用手册 | DLP® Spectrometer Signal-to-Noise and Resolution Measurement and Trade-offs | 2016年 8月 1日 | |
更多文献资料 | DLPNIRSCANEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||
解决方案指南 | TI DLP® Technology for Spectroscopy | 2016年 4月 8日 | ||
解决方案指南 | 针对光谱分析的 TI DLP 技术 | 下载最新的英文版本 (Rev.B) | 2016年 3月 9日 | |
应用手册 | Texas Instruments DLP Spectrometer Optical Design Considerations | 2016年 1月 14日 | ||
白皮书 | DLP® for Spectroscopy | 2015年 8月 15日 | ||
白皮书 | 德州仪器面向光谱分析的 DLP 技术 | 下载最新的英文版本 (Rev.A) | 2014年 9月 3日 | |
应用手册 | DLPNIRSCANEVM, DLP4500NIR, DLPC350 | 2014年 8月 21日 |