DLP2010EVM-LC
DLP® 2010 光控制评估模块
DLP2010EVM-LC
概述
The DLP® 2010 Light Control evaluation module (EVM) is an easy-to-use evaluation platform for a wide variety of industrial applications, supporting two configurable input triggers and one configurable output trigger to allow convenient synchronization with cameras, sensors, or other peripheral devices. The EVM features a DLP2010 (.2 WVGA) digital micromirror device (DMD), a DLPC3470 display and light controller and a DLPA2005 PMIC/LED driver. It comes equipped with a production ready optical engine that fits well the applications where ultra-mobile, ultra-low power and compact size are desired.
特性
- DLP2010, DLP .2 WVGA DMD
- DLPC3470, Digital Controller for the DLP2010 DMD
- DLPA2005, PMIC/LED Driver for the DLP2010 DMD and DLPC3470 controller
- Production ready RGB LED optical engine from Asia Optical
- DLP2010, DLPC3470 Configuration and Support Firmware
- DLP2010, DLP .2 WVGA DMD
- DLPC3470, Light Control Controller for the DLP2010 DMD
- DLPA2005, PMIC/LED Driver for the DLP2010 DMD and DLPC3470 controller
- Production ready RGB LED optical engine from Eprotech
- 1 HDMI cable
- 1 USB cable
- DLP2010, DLPC3470 Configuration and Support Firmware
- Power supply sold separately. Click here to order power supply.
≤ 0.47 英寸阵列 pico 产品
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DLP2010 Light Control EVM User’s Guide (Rev. B) | 2018年 12月 30日 | |||
应用手册 | 适用于 3D 机器视觉的高度可扩展的 TI DLP 技术 | PDF | HTML | 下载英文版本 | PDF | HTML | 2022年 5月 19日 | |
用户指南 | DLP Display and Light Control EVM GUI Tool User Guide (Rev. A) | 2019年 9月 24日 | ||||
证书 | DLP2010EVM-LC EU Declaration of Conformity (DoC) | 2019年 1月 2日 |