DAC8550EVM

DAC8550EVM

立即订购

概述

The EVM features the DAC8550EVM digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution, single channel, serial input, Digital to Analog Converter (DAC). The EVM provides the serial interface header for communication. This allows easy attachment to any host microprocessor or TI DSP base system. Stacking allows a total of two channels for the DAC8550 to be used provided the frame synchronization signal is unique for each EVM board stacked.

特性
  • The EVM is compatible with the 5-6KINTERFACE board allowing use of the C3000 and C6000 DSPs as well as the MSP430 MCU
  • The serial interface is easily attached to TI DSP based communication systems
  • A precision +5 V reference is provided as default reference for the DAC via U3
  • Headers J2 and P2, top and bottom, pass through connectors are used for interface signals
  • The DAC outputs can be monitored through specific pins of J4 header connector
精密 DAC (≤10 MSPS)
DAC8550 — 16 位超低毛刺脉冲电压输出 DAC
下载 观看带字幕的视频 视频

立即订购并开发

评估板

DAC8550EVM — DAC8550 评估模块

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

DAC8550EVM — DAC8550 评估模块

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

star
= TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* EVM 用户指南 DAC8550/51/52 EVM (Rev. A) 2006-9-18
证书 DAC8550EVM EU Declaration of Conformity (DoC) 2019-1-2

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。

视频