BQ500211EVM-045
Evaluation Module for BQ500211 Qi Compliant Wireless Power Transmitter Manager
BQ500211EVM-045
概述
The bqTESLA wireless power transmitter evaluation module (EVM) from Texas Instruments is a high-performance, easy-to-use development module for the design of wireless power solutions. The single-channel transmitter enables designers to speed the development of their end-applications. The EVM provides all basic functions of Qi-compliant, wireless WPC A5 type charger pad. The EVM is intended to be used with bq51013AEVM-764, -765 or any other Qi-compliant receiver. The bq500211EVM-045 is a 5V input design which will power a standard WPC low power 5W receiver. Availability of the bq500211EVM-045 is limited.
特性
- Supports Wireless Power Solutions Operating from 5V Input
- Intelligent Control of the Power Transfer between Base Station and Mobile Device
- Conforms to the Wireless Power Consortium (WPC) Wireless Power Transfer 1.0 Specifications
- Demodulates and Decodes WPC Complaint Message Packets from the Power Receiving Device
- Implements closed-loop Power Transfer PID Control by varying frequency of the Voltage on the Transmitting Coil
- Operating Modes Status Indicator
- Powers the bq51013EVM-725 Integrated Receiver or any other WPC certified receiver
电池充电器 IC
设计文件
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |
---|---|---|---|---|
EVM 用户指南 | bq500211EVM-045 bqTESLA Wireless Power TX EVM User's Guide (Rev. A) | 2012年 10月 11日 |