Evaluate the highly integrated BQ25601 which has a 3-A switching charger with 1.2-A OTG boost current for portable applications
BQ25601EVM-877 — 具有 NVDC 电源路径管理功能的 bq25601 单节 3A 电池充电器评估模块
EV2400 — 用于电池电量监测计的基于 USB 的 PC 接口板评估模块
BQSTUDIO-TEST — Battery Management Studio (bqStudio) 软件 – 未测试版本下载
支持的产品和硬件
产品
电池监测器和平衡器
电池充电器 IC
电池电量监测
硬件开发
BQSTUDIO-TEST — Battery Management Studio (bqStudio) 软件 – 未测试版本下载
Windows Installer for Battery Management Studio (bqStudio)
Download Chemistry zip file for bqStudio & use bqStudio Help menu to import the latest chemistries.
产品
电池监测器和平衡器
电池充电器 IC
电池电量监测
硬件开发
文档
Battery Management Studio (bqStudio) Documentation
Battery Management Studio (bqStudio) change summary documentation
发布信息
Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including support for real-time watching, graphing, and logging, an easy interface to send commands, direct low-level communication and I/O, as well as automated and guided support for configuration, calibration, performing a learning cycle, and generating useful files for taking the device to production.
- This version of bqStudio supports the latest chemistry updates.
- Operating systems: Windows 7 (64 bit), Windows 8 (64 bit), Windows 10 (64 bit)
Older products such as bq20xxx and bq30xxx are not supported in bqStudio. Download the specific evaluation software from the appropriate product page.
Requires: EV2400 or MKST-3P-ALT-EV2300