BQ24163EVM-742
Bq24163EVM-742 Evaluation Module
BQ24163EVM-742
概述
The bq24160/161/162A/63EVM evaluation module is a complete charger module for evaluating compact, flexible, high-efficiency, USB-friendly, switch-mode, charge-management solutions for single-cell, Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24160/161/163/168 integrates a synchronous PWM controller, power MOSFETs, input-current sensing, high-accuracy current and voltage regulation, charge termination and power path management into a QFN package
特性
- Input power connectors for both USB input and ac adapter
- Programmable battery voltage, charge current, input current, and status via I2C™ interface
- IN operating range of 4.2 V – 10 V (bq24160/161/163 EVM) or 4.2 V – 6 V (bq24168)
- USB operating range of 4.2 V – 6 V
- LED indication for status signals
- Test points for key signals available for testing purposes. Easy probe hook-up
电池充电器 IC
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |
---|---|---|---|---|
* | 用户指南 | User's Guide for QFN packaged bq24160/61/62A/63 on HPA742 PCB | 2011年 9月 27日 | |
证书 | BQ24163EVM-742 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||
数据表 | 具有电源路径管理功能和 I2C 接口的 bq2416xx 2.5A、双输入、单节电池开关模式锂离子电池充电器 数据表 (Rev. G) | 下载英文版本 (Rev.G) | 2017年 9月 15日 |