BQ24013EVM
带充电、定时器 、终端启动功能的 BQ24013 1-A 锂离子充电器 EVM
BQ24013EVM
概述
The bq24013EVM is an evaluation tool for the bq24013 linear single-cell Li-Ion charger with integrated FET and current sense in 3x3mm2 QFN package. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24013 and to charge a single-cell Li-Ion battery with up to 1.0 A of continuous charge current. The EVM comes with a pre-programmed charge current setting of 0.7A.
电池充电器 IC
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | BQ24013EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | Single-Chip, Li-Ion Charge Management IC For Handheld Applications (bqTINY) 数据表 (Rev. K) | 2014年 1月 27日 |